Product Description
- Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
50
Width of Item (in)
2
Max. Door Thickness (mm)
12.7
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Back-to-Back Option
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files