HC-85/S

STAINLESS STEEL SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-85/S

MSRP:
$29.70
Product Description
  • Surface mount type door latch with noticeable indicator
  • Simply slide up and down the knob to lock/ unlock
  • Slim design suitable for various application
  • Non-handed
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
120
Length or Depth of Item when open (mm)
18.2
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
43
Width of Item (in)
1.75
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-65

$20.90
SLIDING DOOR LATCH W/INDICATOR - HC-70H

$67.00
SLIDING DOOR LATCH W/INDICATOR ** THUMBTURN TYPE - HC-30H

$79.00
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HC-30HL

$99.00
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HHC-85

$60.60