Product Description
- Spring mechanism assists lifting door and holds in open position
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
Product Specifications
Material
303 Stainless Steel
Finish
Satin
Weight of Item (g)
185
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
359
Height of Item (in)
14.1875
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
3.1
Load Capacity (lbs)
6.8
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files