Product Description
- Spring loaded for lift assist feature
- Pull the knob to fold down
- Max.depth of shelf is 450 mm (17-3/4")
- Max. width of shelf is 300 mm (11-13/16")
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Length or Depth of Item when open (mm)
350.3
Length or Depth of Item when open (in)
13.8125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
44.5
Width of Item (in)
1.8125
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Shelf Depth (mm)
450
Max. Shelf Depth (in)
17.6875
Max. Shelf Width (mm)
300
Max. Shelf Width (in)
11.8125
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files