Product Description
- Automatically holds lid in opened position
- Lift up lid to release
- Can be installed individually or in pairs
- Handed : Specific left and right hand mounting
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
120
Length or Depth of Item when open (mm)
292
Length or Depth of Item when open (in)
11.5
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
40
Load Capacity (lbs)
88
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files