Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
51
Length or Depth of Item when closed (mm)
42.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
12.8
Height of Item (in)
0.5625
Width of Item (mm)
50
Width of Item (in)
2
Knuckles
3
Holes
5
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files