Product Description
- Unique push latch
- Pull the handle while pushing the button to open door
- Handle sold separately
Product Specifications
Material
Polyamide, Polyacetal
Finish
Ivory
Weight of Item (g)
23.5
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
36
Width of Item (in)
1.4375
Holding Force (kg)
16
Holding Force (lbs)
35
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files
2d/3d files