Product Description
- Decorative cover for J95 hinges
- The cover locks the release lever of J95 hinge to prevent accidental removal
Product Specifications
Material
Plastic (ABS)
Finish
Gray
Weight of Item (g)
3
Length or Depth of Item when open (mm)
61.3
Length or Depth of Item when open (in)
2.4375
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
10
Width of Item (in)
0.4375
Clip-on
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files