MRB-S/SN

SATIN NICKEL PLATED BRAS - MRB-S/SN

MSRP:
$8.80 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Diameter (mm)
18
Diameter (in)
0.6875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SATIN NICKEL PLATED BRASS KNOB - MRB-L/SN-T

$14.00
SATIN NICKEL PLATED KNOB - MKZ-S/SN

$5.90
SATIN NICKEL PLATED BRASS - SY-16/SN

$8.90
SATIN NICKEL PLATED PULL - RD-55/SN

$8.50
SATIN NICKEL PLATED BRASS - SY-22/SN

$8.30
SATIN NICKEL PLATED KNOB - MKZ-L/SN

$6.50
SPLIT CABLE GROMMET (SATIN NICKEL) - LS-50S-S-SN

$36.10