Product Description
- Back-mounted edge pull with lip for easy gripping
- available in four finishes
- Also available in stainless steel
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
9.5
Height of Item (in)
0.375
Width of Item (mm)
55
Width of Item (in)
2.1875
CC Length (mm)
42
CC Length (in)
1.625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files