Product Description
- Ball tip for safety - wont gouge or tear
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
13.5
Length or Depth of Item when closed (mm)
60.5
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
10
Width of Item (in)
0.4375
Load Capacity (kg)
12
Load Capacity (lbs)
26
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files