Product Description
- Screw in cup hook
- Safety ball onn the top of the hook
- Load capacity of 6.6 lbs (3 kg)
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
7
Width of Item (in)
0.3125
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files