Image coming soon
SDR-A84D-4D6HDN

`- SDR-A84D-4D6HDN

MSRP:
$1,122.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 88 lbs per panel capacity
  • Compatible with 2 or 4 doors
  • Ceiling mount options
  • Recessed Mounted door brackets
  • Concealed Hinges Recommended
  • Double rollers with ball bearings
  • Quiet precision movement
  • Low profile minimum gap of 3/16” (5 mm)
  • Recess Mount
  • Optional bottom track (not required)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
3080
Max. Door Width (mm)
750
Max. Door Width (in)
29.5
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
Y
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60