Product Description
- Sealed with silicon rubber to reduce noise when door closes
- Strong magnetic force
- Optional counterplate sold separately - Stainless Steel - MCJM49, AS-68 - Plastic Sealed - MC-JMP45
- Screws not included: M4 truss screw recommended
Product Specifications
Material
Silicone Rubber
Finish
Light Gray
Weight of Item (g)
12
Length or Depth of Item when closed (mm)
6.6
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
2
Magnetic Force (lbs)
4.4
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm Truss Screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files