Product Description
- Hermetically sealed, ideal for high corrosion environments
- Magnetic face pivots for better contact with counterplate
- Suitable for kitchen equipment and ideal for clean room applications
- Strong magnetic force
- Max Temperature 80°C (176°F)
- Optional counterplate sold separately: Stainless Steel MC-JMP49, AS-68, Plastic Sealed MC-JMP45
Product Specifications
Material
Plastic (Pp)
Finish
Black
Weight of Item (g)
13
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
54
Width of Item (in)
2.1875
Magnetic Force (kg)
2.6
Magnetic Force (lbs)
5.7
Sealed
Y
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files