MC-JM45WT

Sealed Magnetic Catch (White) - MC-JM45WT

MSRP:
$7.40
Product Description
  • Hermetically sealed, ideal for high corrosion environments
  • No metal-to-metal contact, ideal for cleanroom applications
  • Strong magnetic force
  • Optional counterplate sold separately: - Stainless Steel - MC-JM49, AS-68 - Plastic Sealed - MC-JMP45WT, MC-JMP45BL
  • Note: Only MC-JM45WT is NSF certified
Product Specifications
Material
Plastic (Pp)
Finish
White
Weight of Item (g)
8.5
Length or Depth of Item when closed (mm)
5.6
Length or Depth of Item when closed (in)
0.25
Length or Depth of Item when open (mm)
5.6
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SEALED MAGNETIC CATCH - MC-JM63G50

$19.90
SEALED MAGNETIC CATCH - MC-JM63G30

$13.50
Sealed Magnetic Catch - MC-JM50BL

$10.50
SEALED MAGNETIC CATCH - MC-MSH45BU

$9.60
SEALED MAGNETIC CATCH - MC-MSH50BU

$10.00