Product Description
- Self height adjustment feature up to 3 mm (1/8") & 6 mm (15/64")
- Gel inside of the glide allows for gentle adjustment to uneven surfaces
- Automatically adjusts each time the table is moved
- Ideal for tables which are frequently moved. (e.g. Restaurants, Cafeteria, shop etc.)
Product Specifications
Material
Plastic (PE)
Finish
Black
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
18
Load Capacity (lbs)
39
Load Capacity (kg/4 ea)
12
Load Capacity (lbs/4 ea)
26
Automatic Height Adjustment
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W5/16 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files