LM-80G

SELF CLOSING SLIDING GLASS DOOR SYSTEM - LM-80G

MSRP:
$2,743.00
Product Specifications
Material
Steel, POM, Aluminum, Steel
Finish
Chromate
Weight of Item (g)
11900
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
2350
Width of Item (in)
92.5625
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
700
Min. Door Width (in)
27.5625
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Min. Door Weight (kg)
30
Min. Door Weight (lbs)
66
Soft Closing
Y
Self-Closing
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SELF CLOSING SLIDING DOOR SYSTEM
 - LM-80

$1,920.00
GLASS LOCK (FOR SLIDING DOOR)  - XL-GC03-C

$56.60
OLYMPIA THICK DOOR CONCEALED HINGE (SELF-CLOSING) - H360-C26-0T

$6.00
OLYMPIA THICK DOOR CONCEALED HINGE (SELF-CLOSING) - H360-C26-26T

$6.00
OLYMPIA THICK DOOR CONCEALED HINGE (SELF-CLOSING) - H360-C26-16T

$6.00