Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
771
Length or Depth of Item when closed (mm)
354
Length or Depth of Item when closed (in)
13.9375
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
90.5
Width of Item (in)
3.625
Max. Door Height (mm)
2600
Max. Door Height (in)
102.375
Max. Door Width (mm)
460
Max. Door Width (in)
18.125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Max. Door Weight (kg)
8
Max. Door Weight (lbs)
17.6
Soft Closing
Y
Self-Closing
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 6, 3.5 x 15 mm, 3.5 x 25 mm
Fasteners Type
Truss screw ,Self tapping screws
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files