Product Description
- Sheet metal bracket for HH-DN-29WB and HH-DN-40WB
Product Specifications
Material
Zinc Alloy
Finish
White Bronze
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
15.9
Height of Item (in)
0.6875
Width of Item (mm)
80
Width of Item (in)
3.1875
Max. Panel Thickness (mm)
3.2
Max. Panel Thickness (in)
0.125
Min. Panel Thickness (mm)
0.8
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 10 mm
Fasteners Type
Cross recessed truss head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y