Image coming soon
900/KA

SHEET METAL CAM LOCK - 900/KA

MSRP:

Contact Us

Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
120
Length or Depth of Item when open (mm)
35
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
29
Width of Item (in)
1.1875
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
This is a test for,This is a test 1 - test
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$57.10
Image coming soon

$49.40
Image coming soon

$175.60
SHEET METAL CAM LOCK - 920BS-KD

$49.40