Product Specifications
Material
Length or Depth of Item when closed (mm)
44.5
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
32.1
Width of Item (in)
1.3125
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
N
Key Changes
866
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is Accessory
N