BTK-120

SHELF BRACKET, BLACK - BTK-120

MSRP:
$13.80 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
15
Width of Item (in)
0.625
Load Capacity (kg)
20
Load Capacity (lbs)
44
Holes
4
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16, 3.5 x 25
Fasteners Type
Self taping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL SHELF BRACKET - BT-120

$23.00
UB BRACKET (BLACK) 7-3/16" 26LB - BTK-UB100B

$26.30