Product Description
- Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Length or Depth of Item when open (mm)
69
Length or Depth of Item when open (in)
2.75
Height of Item (mm)
86
Height of Item (in)
3.4375
Width of Item (mm)
15
Width of Item (in)
0.625
Load Capacity (kg)
15
Load Capacity (lbs)
33
Holes
4
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16, 3.5 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files