Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
820
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Height of Item (mm)
37.5
Height of Item (in)
1.5
Width of Item (mm)
47
Width of Item (in)
1.875
Load Capacity (kg)
35
Load Capacity (lbs)
77
Max. Shelf Depth (mm)
450
Max. Shelf Depth (in)
17.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N