Product Description
- Stainless Steel Construction: This metal shelf support uses Grades 33 and 34 stainless steel in its construction, making them corrosion-resistant and suitable for use in wet environments such as bathrooms.
- Steel Is a Premium Material: Stainless steel is a popular material for use in high-end environments. It looks nice and supports a clean, minimalistic aesthetic while also blending into most decor styles.
- Satin Finish Adds Visual Texture: The satin finish on this stainless steel shelf support adds a finely brushed texture that adds visual interest and depth to the surface of the support rods, nicely complementing the smoothness of the glass shelf it supports.
- Compliant with RoHS Status 2: Sugatsune America is committed to producing hardware free of substances known to be hazardous to human health.
- Rod diameter measures 13/16”" (2 mm).
- Rod length is 9–13/16” (25 mm).
- Rod weight is 8.4 ounces (238 g).
- Includes screw and plastic expansion anchor.
- Glass shelving is NOT included.
A Stylish Metal Shelf Support
Mount glass or metal shelves in bathrooms and other suitable areas conveniently and stylishly with our stainless steel shelf support mounts. Featuring durable construction and a handsome satin finish, these floating shelf support bars mount securely into the wall and make a premium addition to bathrooms, dining rooms, display walls, lobbies, and more. From our DSP Series of shelf supports, these bathroom cabinet shelf supports are sold individually and include all necessary parts. This particular model, DSP-L/25, is one of our largest sizes; there are nine other sizes of supports available as well. NOTE: These supports are NOT designed for use in drywall. Make sure they are adequately and properly anchored.Add a Touch of Elegance to Luxury Environments
Upscale spaces are all about added value, and these sleek stainless steel shelf support mounts offer several benefits that the user can appreciate:Product Specifications
The DSP-L/25 metal shelf support has the following specs:Add to Your Project with Hardware by Sugatsune America
The DSP-L/25 stainless steel shelf support is just one offering out of several hundred metal shelf supports from our collections of brackets and shelf supports. Whatever your needs, we have many different hardware components to meet them. Our product inventory features over 6, hardware offerings, with more added every year to meet the evolving needs of our customers, including project managers, architects, contractors, and others. For guidance on how we can help you with your project’s needs, and to discover more of our exciting hardware options, check out our product literature or try our hardware selection tool. Contact us if you have any questions about the DSP-L/25 stainless steel shelf support or any other Sugatsune hardware.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
238
Length or Depth of Item when closed (mm)
250
Length or Depth of Item when closed (in)
9.875
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
20
Width of Item (in)
0.8125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw and Plastic Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files