Product Specifications
Material
304 Stainless Steel
Finish
Polished, Plain
Weight of Item (g)
505
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
100
Width of Item (in)
3.9375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N