Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
102.5
Length or Depth of Item when closed (in)
4.0625
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
145
Width of Item (in)
5.75
Load Capacity (kg)
35
Load Capacity (lbs)
77
Max. Shelf Depth (mm)
450
Max. Shelf Depth (in)
17.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N