Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
6
Height of Item (mm)
18.5
Height of Item (in)
0.75
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files