2-Way Travel Drawer Slides

Two-Way Drawer Slides
  • Either side of a home or commercial kitchen island
  • Workstation storage with workers operating on either side
  • Room dividers where both parts of a partitioned room want a common storage access
  • Carts (e.g., medical, food prep) that may end up in any orientation
  • Pass-through shelving

These drawer slides are designed with a low profile in mind, with heights between 15.5 and 16 mm and widths of 5.2 to 6 mm. This means they take up the minimal possible space for the functionality, making them great for tight spaces and overall space efficiency, while also giving a cleaner final appearance.

Low-Profile Design


We carry a number of 2-way small profile slides in both 304 stainless steel and lightweight aluminum:

  • SCRW2-15 Series: A low profile 3/4 extension slide. All components are grade 304 stainless steel, except for the ball bearings, which are a more conventional steel.
  • SCRW2-15S Series: Similar to the above, except that the ball bearings are grade 440 stainless steel for superior freshwater corrosion resistance and operating temperature range.
  • ARW2-16 Series: This low profile 3/4 extension slide is constructed of lightweight aluminum, except for steel retainer and ball bearings, these are designed without a positive stop for ease of assembly. (A secondary stopper can be added if desired.)

We also carry one-way 3/4 extension slides, full extension slides, and linear guides.

Craft Superior Spaces with Superior Hardware


All of our two-way drawer slides feature the smooth movement, long service life, and precision engineering that you would expect from Sugatsune. It is our commitment to quality that has led so many project managers, architects, and others to choose Sugatsune America for generations.

Contact Us if you have product questions about any of our 2-way small profile slides or need technical assistance!