Sliding Door Hardware Systems
Pocket Doors, Hardware, and Sliding Door Kits
We all know that doors are meant to divide interior spaces for security, convenience, and privacy. With today’s competition for space in homes, offices, and industrial spaces, sliding doors are growing in popularity to stylishly separate spaces while saving overall space. Sugatsune provides architectural sliding door hardware solutions for interior wood and glass panel sliding doors. Hardware malfunction is a common problem with sliding and pocket doors. The rollers or track system may have an issue if your door does not slide easily. These often make the door squeak or scrape. Also, it’s common for pocket doors to get stuck, making it hard to close.
Given these challenges, Sugatsune developed an all-new, no-headache pocket door hardware system that eliminates the need to break open a pocket if you must make any adjustments or change out a door. This makes it far easier to attend to the above defects should they arise. Moreover, our sliding door kits are easy to install and are cycle-tested to ensure durability. Therefore, although we make fixing your pocket door or sliding door easy, it may take several years before you have any issues with our hardware.
Many of our systems boast premium features, such as the two-way soft-close, which provides users with a safe and luxurious experience that lasts for years. We also offer heavy-duty systems that give you a smooth and gentle feel when operating more oversized, heavier doors. Choose Sugatsune door hardware for your next project and experience unique design, precision engineering, and unparalleled quality.
Standard Close Sliding and Pocket Door Hardware
Sliding and pocket doors provide a safe and elegant way to move from one room to the next. They save space by eliminating the need for door swings, making them practical for compact or open layouts. Design alternatives with glass panels and wood frames make them ideal for homes, offices, restaurants, hotels, and other commercial establishments. These doors also enhance accessibility for all users and increase flexibility for interior design.
Our sliding door systems offer superior and upscale performance with a modern touch and long-lasting quality. They’re designed to blend seamlessly with various decor styles while ensuring durability and ease of use. These enhance your living spaces and keep your doors sliding gracefully for years. Advanced mechanisms reduce noise and provide effortless operation for daily use. These hardware systems are engineered to withstand heavy wear, maintaining their sleek functionality over time.
Our hardware components include tracks, rollers, sliding door bottom guides, v-rails, stoppers, end covers, brackets, and dampers. Each element is crafted for precision, ensuring smooth operation and minimizing wear and tear. The hardware is compatible with various door materials, including glass, wood, and metal. With corrosion-resistant finishes, these components maintain their performance in multiple environments. We offer complete sliding door kits that combine most of these parts into one unit.
Flush Sliding Door Hardware
Designed to quickly and quietly close flush against surrounding walls, the Monoflat Unison™ sliding door system provides a clean appearance when closed. It also offers unique motion as the door moves inwards first, then slides sideways to open. It’s perfect for pocket doors, walk-in closets, hidden entryways, and large pantry doors. This flush sliding door framework uses an innovative, heavy-duty sliding door track design that requires no bottom rails or guides on the floor. These provisions typically get in the way.
Besides, you do not need any handles to open or close the door. The top rail is kinked at the closing end to enable you to open the door by pushing it in sideways. While closing, the catch function pulls the door towards the jamb, ensuring it shuts entirely without you applying force. That eliminates the common pocket door hardware problem of handles breaking when you force shut a stuck door. The absence of handles ensures a clean, minimalist look while reducing maintenance concerns. The top rail and catch mechanism guarantee effortless, precise closure, making it a reliable, long-lasting solution for smooth door functionality.
Our professional sales team can help you custom-design your flush sliding door system to attain your desired look. If you want the door to appear hidden and blend thoroughly into the wall when closed, we have options that do not require door handles. These are easy to push open without a handle. This is an ideal solution for modern and minimalist interiors where clean lines and subtle details are key. Our handle-free designs prioritize functionality while maintaining a sleek and seamless appearance.
Synchronized Sliding Pocket Door Hardware
Using its patented self-close technology, Sugatsune created an advanced, precision-engineered, synchronized sliding door hardware system that allows two hanging doors to meet in the middle. Opening or closing one pocket door will smoothly and quietly move the second door with minimum effort. Our innovative design features double-concealed, heavy-duty, sliding door top track hardware and clear threshold-concealed bottom guides. These ensure smooth, synchronized, bi-parting opening and closing of wood or glass door panels.
Sugatsune also creates innovative bi-folding door hardware, systems, hinges, and hardware for conventional doors. Our bi-folding door hardware systems offer smooth, space-saving solutions ideal for compact or high-traffic areas, combining sleek design with durability. Our traditional door hinges and hardware prioritize precision and reliability, catering to residential and commercial needs. Like our sliding and pocket door hinges, many feature our patented soft-close or self-close technology, ensuring enhanced functionality, safety, and user convenience.
Standard Hardware Sizes
Sugatsune focuses on creating solutions that allow builders to continue inventing new products that improve the quality of life. As a result, we offer hardware that enables you to create doors of custom sizes and weights within reasonable limits.
Although our systems have no strict height limitations, we provide hardware that supports up to 275 lbs for heavy-duty setups and 600 kg for super heavy-duty requirements. For most sliding doors weighing 200 lbs and below, our systems support a maximum height of 2,700 mm and a minimum thickness of 27–34 mm. Our FD30 Series door hardware is an excellent choice for such applications, ideal for sliding doors with panels up to 200 lbs.
For standard doors under 275 lbs, our HAWA Junior Series offers reliable operation with dimensions suited for residential and commercial projects. Our MFU-1200 Series accommodates weights up to 600 kg for heavy-duty needs, making it perfect for large industrial sliding doors. Whether you’re designing residential closets, office partitions, or industrial warehouse solutions, we offer versatile options for sliding and pocket doors. Review our sliding door hardware brochure for a complete weight and size specifications guide.
Our hardware is made from aluminum, stainless steel, steel, plastic, zinc alloy, POM, or rubber. It is available in anodized silver, plain, anodized silver, black, chromate, yellow zinc chromate, satin, and satin chrome finishes. If our options do not suit your needs, our team will always work with you to develop custom hardware that perfectly suits your project.
Our Sliding Door Hardware Parts
Get the Look
We stock over 6,000 industrial hardware products locally in America, ensuring quick access and shorter lead times for your projects. From pocket doors to high-performance sliding door hardware, our range includes solutions to match various applications and design aesthetics. Each piece undergoes rigorous testing to deliver precision and longevity. Browse our extensive collection through our digital resources, with detailed product specifications, brochures, and downloadable CAD files to support your design process.
Not sure where to start when choosing pocket door hardware? Our expert team is ready to assist, offering tailored guidance to help you achieve the perfect fit for any project. Contact us and experience quality you can trust.