DSR213-CAP-BL

Single Black Extrusion Cover (Black) - DSR213-CAP-BL

MSRP:
$1.50 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
2.73
Height of Item (mm)
45.5
Height of Item (in)
1.79
Width of Item (mm)
45.5
Width of Item (in)
1.79
Downloadable Files

Related Products

1930mm Black Extrusion Cover (Black) - DSR213-1930-COVER-BL

$6.20
2330mm Black Extrusion Cover (Black) - DSR213-2330-COVER-BL

$7.50
2770mm Black Extrusion Cover (Black) - DSR213-2770-COVER-BL

$8.70
1524mm Black Extrusion Cover (Black) - DSR213-1524-COVER-BL

$4.70