Product Description
- Flat and compact design
- Knob will be latched in open and closed position
- Two different counterplates included for different mountings
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
12.8
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
12.8
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
47
Width of Item (in)
1.875
Bar/Bolt Diameter (mm)
8
Bar/Bolt Diameter (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files