SBL-35

SLIDE BOLT - SBL-35

MSRP:
$17.60
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Length or Depth of Item when open (mm)
18
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
47
Width of Item (in)
1.875
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 10 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products