Product Specifications
Material
Polyacetal, ABS
Finish
Brown
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
59
Length or Depth of Item when closed (in)
2.375
Length or Depth of Item when open (mm)
75
Length or Depth of Item when open (in)
3
Height of Item (mm)
34.3
Height of Item (in)
1.375
Width of Item (mm)
16.3
Width of Item (in)
0.6875
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 3.8 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH COMPLIANT AS OF 6/30/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files