SDR-A300

SLIDING DOOR HARDWARE - SDR-A300

MSRP:
$0.00
Product Specifications
Material
Aluminum
Finish
Plain
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
300
Max. Door Weight (lbs)
660
Soft Closing
N
Self-Closing
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SYNCHRONIZED SLIDING DOOR HARDWARE - SDR-A125SYN

$0.00
FOLDING DOOR HARDWARE - SDR-A84D

$0.00
SURFACE MOUNT SLIDING DOOR HARDWARE - SDR-RA80-SM-RR

$133.20
UPPER TRACK FOR SDR-A300 (3000mm) - SDR-A300-3000

$658.50
RECESS MOUNT SLIDING DOOR HARDWARE - SDR-RA80-RM-RR

$162.00