Product Description
- Recessed latch handle for wooden sliding doors
- 4 model types available
- The backset can be installed at any position between 30 mm and 51 mm from the door edge
- Applicable door thickness: 35-45 mm (1-3/8" ~ 1/34")
- Initial setting is for 38 mm door
- For residential interior sliding doors, including pocket doors
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
511
Length or Depth of Item when open (mm)
51
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
162
Height of Item (in)
6.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 20, M4 X 25
Fasteners Type
Countersunk Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files