Product Description
- Surface mount type door latch
- Slide knob to lock and unlock
- Large knob for easy operation
- Non-handed
- Slim design suitable for various applications
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
197
Length or Depth of Item when open (mm)
26
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
90
Width of Item (in)
3.5625
Min. Door Thickness (mm)
26
Min. Door Thickness (in)
1
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files