Product Description
- Sliding door latch with large lever for easy operation
- Slim design suitable for various applications
- Non-handed
- For door thickness 28~48 mm (1-1/8" ~ 1-9/16")
- For sliding doors only
Product Specifications
Material
304 Stainless Steel, Brass, Zinc Alloy
Finish
Satin
Weight of Item (g)
309
Length or Depth of Item when open (mm)
51.2
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files