HC-65

SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-65

MSRP:
$20.90
Product Description
  • Surface mount type door latch with noticeable indicator
  • Extra slim and compact design
  • Simply slide up and down the knob to lock/ unlock
  • Non-handed
Product Specifications
Material
304 Stainless Steel, Brass
Finish
Satin
Weight of Item (g)
41
Length or Depth of Item when open (mm)
15
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
28.2
Width of Item (in)
1.125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20, 3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SLIDING DOOR LATCH W/INDICATOR - HC-70H

$67.00
SLIDING DOOR LATCH W/INDICATOR ** THUMBTURN TYPE - HC-30H

$79.00
STAINLESS STEEL SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-85/S

$29.70
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HC-30HL

$99.00
SLIDING DOOR LATCH ** THUMBTURN TYPE ** NO INDICATOR - HC-30R

$126.00