Product Description
- Smooth and quiet movement with plastic rollers
- Equipped with ball bearings providing easy operating even with heavy load.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
68
Width of Item (in)
2.6875
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Min. Door Thickness (mm)
13
Min. Door Thickness (in)
0.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files