MRB-L/SMK-T

SMOKE PLATED BRASS KNOB - MRB-L/SMK-T

MSRP:
$9.20 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Brass
Finish
Smoke
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
24
Width of Item (in)
1
Diameter (mm)
24
Diameter (in)
0.9375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#8-32 X 1
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED BRASS KNOB - MRB-L/CR-T

$9.80
SATIN NICKEL PLATED BRASS KNOB - MRB-L/SN-T

$14.00