RD-45/SMK

SMOKE PLATED PULL - RD-45/SMK

MSRP:
$8.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Back-mounted edge pull with lip for easy gripping
  • available in four finishes
  • Also available in stainless steel
Product Specifications
Material
Zinc Alloy
Finish
Smoke
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
45
Width of Item (in)
1.8125
CC Length (mm)
32
CC Length (in)
1.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SMOKE PLATED BRASS KNOB - MRB-L/SMK-T

$9.20