JCU-F

SNAP-IN KNUCKLE CATCH - JCU-F

MSRP:
$0.90 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Grabs and holds doors tightly
  • Snap-in type body for easy installation
  • Designed for sheet metal or plastic panel applications
  • Internal catch body slides 1.5 mm for better alignment
Product Specifications
Material
Polyamide, Polyacetal
Finish
White
Weight of Item (g)
5.2
Length or Depth of Item when closed (mm)
20.7
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
20.7
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
43
Height of Item (in)
1.75
Width of Item (mm)
10
Width of Item (in)
0.4375
Pull Out Force (kg)
2
Pull Out Force (lbs)
4.4
Push In Force (kg)
2
Push In Force (lbs)
4.4
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 screw Self tapping
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

KNUCKLE CATCH WHITE - K-CATCH/WHT-T

$1.20
Adjustable Knuckle Catch - ESO-6732/WHT

$14.00
Adjustable Knuckle Catch - ESO-6732/BLK

$15.00
MAGNETIC CATCH (SNAP-IN TYPE) - MC-FS34BB

$1.80
MAGNETIC CATCH (SNAP-IN TYPE) - MC-FS34WG

$1.80
MAGNETIC CATCH (SNAP-IN TYPE) - MC-FS34WW

$1.80
MAGNETIC CATCH (SNAP-IN TYPE) - MC-FS34WB

$1.80
MAGNETIC CATCH (SNAP-IN TYPE) - MC-FS34GW

$1.80