DSC-05

SOAP HOLDER/SHELF - DSC-05

MSRP:
$191.10
Product Description
  • 2 posts included-posts can be attached anywhere along shelf edge
  • Supplied with screws, brackets, plastic expansion anchors and allen key
  • Not designed for drywall installation.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
420
Length or Depth of Item when closed (mm)
236
Length or Depth of Item when closed (in)
9.3125
Length or Depth of Item when open (mm)
236
Length or Depth of Item when open (in)
9.3125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
236
Width of Item (in)
9.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 X 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor,Bushings
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SOAP HOLDER/SHELF 12-19/32"(W) - DSS-05/32

$180.50
SOAP HOLDER/SHELF 6-11/16"(W) - DSS-05/17

$144.90
SOAP HOLDER/SHELF 5-1/8"(W) - DSS-05/13

$142.50
SOAP HOLDER/SHELF 25-3/16"(W) - DSS-05/64

$302.90