Product Description
- Soft-Close damper keeps lid from slamming shut
- Surface mount type
- Operating temperature: 0~40?C (32~104?F)
- Operating angle: 115?/Dead angle 5?
- Sold in pairs
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
254
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
46
Width of Item (in)
1.8125
Max. Torque (kgf-cm/pr)
51
Min. Torque (kgf-cm/pr)
30.6
Min. Torque (lbs-in/pr)
26.6
Mounting Type
Surface Mount
Knuckles
2
Holes
4
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Dampening Direction
Counter Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files