Product Description
- Hinge with damper built-in to keep lid from slamming shut
- Mortise mount type
- Ideal for small size lid
- Sold in pairs
- Torque Calculation: Torque = Door Height × 1/2 × Door Weight *Please see diagram below for applicable torque moment
- * Please specify color of face plate (sold separately) when ordering
- *Please install Left and Right brackets on correct side
Product Specifications
Material
Aluminum, Polyacetal, ABS
Finish
Black
Weight of Item (g)
91
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
21.5
Height of Item (in)
0.875
Width of Item (mm)
54
Width of Item (in)
2.1875
Max. Panel Thickness (mm)
20
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
6
Min. Panel Thickness (in)
0.25
Max. Torque (kgf-cm/pr)
34.7
Min. Torque (kgf-cm/pr)
20.4
Min. Torque (lbs-in/pr)
17.748
Mounting Type
Mortise Mount
Holes
4
Adjustable
N
Dampening Direction
Closing
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files