Product Description
- Soft-Close damper keeps lid from slamming shut
- Surface mount type
- Two different damper direction available for various application
- Operating temperature: 0~40?C (32~104?F)
- Operating angle: 115?/Dead angle 5?
Product Specifications
Material
304 Stainless Steel, PBT
Finish
Plain, Dark Grey
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
115
Width of Item (in)
4.5625
Max. Torque (kgf-cm/ea)
51
Max. Torque (lbs-in/ea)
44.37
Min. Torque (kgf-cm/ea)
30.6
Min. Torque (lbs-in/ea)
26.622
Mounting Type
Surface Mount
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Dampening Direction
Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files