Product Description
- Automatically locks when flap is in opened position. Press lever to release the lock.
- Damper unit with a soft-closing feature which makes it smoother and safer.
- Mounting hinge (sold separately) creates an easier installation.
- For panel thickness 9/16"~1-3/8" (15~35 mm).
- Use 1 bracket for table width up to 23-5/8" (600 mm).
- Use 2 brackets for table width between 23-5/8"~51-3/16" (600~1300 mm).
- Durability: 20,000 open/close cycles passed (private test).
- Refer to the DAMPER WEIGHT CHART for damper weight capacity.
Product Specifications
Material
Aluminum
Finish
Black
Weight of Item (g)
341
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.5625
Length or Depth of Item when open (mm)
292
Length or Depth of Item when open (in)
11.5
Height of Item (mm)
88
Height of Item (in)
3.5
Width of Item (mm)
77
Width of Item (in)
3.0625
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N