Product Description
- Soft and self-closing hinge ensures quiet, safe door closure.
- Adjustable closing speed (with hex key). Allows precise, machine-friendly door movement.
- Firmly holds doors closed to prevent gaps, so that machines continue to operate without interruption.
- Surface-mounted hinge saves internal machine space and helps maintain cleanliness (ideal for food equipment and medical industry).
- Can be installed on aluminum frames for machine equipment.
- Passed 50,000 open/close cycle test (private).
Product Specifications
Material
Polyamide, Steel
Finish
Black
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
21
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
68.5
Width of Item (in)
2.75
Knuckles
3
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files